********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Jun 23, 2014
*ECN S14-1263, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ2318AES D G S 
M1 3 GX S S NMOS W= 1086640u L= 0.3u 
M2 S GX S D PMOS W= 1086640u L= 0.26u 
R1 D 3 2.107e-2 5.193e-03 1.485e-05 
CGS GX S 2.180e-10 
CGD GX D 1.342e-11 
RG G GY 2.98 
RTCV 100 S 1e6 1.303e-04 -5.231e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 1086640u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.499e-05 NSUB = 1.234e+17
+ KAPPA = 5.000e-02 NFS = 4.12e+11
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.739e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 7.330e-09 TREF = 25 BV = 41 
+RS = 1.206e-02 N = 1.110e+00 IS = 4.443e-12 
+EG = 1.194e+00 XTI = 3.011e-01 TRS = 2.101e-03 
+CJO = 2.323e-10 VJ = 6.839e-01 M = 5.243e-01 ) 
.ENDS